??
CAD모델 선택
Weidmueller 2495070000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2495070000
MANUTYPEDESC
Manufacturer Type Description
AMG PD EX
DESCSHORT
Short Description
Potential distributor terminal, TS 35
DESCLONG
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4050118504767
MANUNAME
Manufacturer Name
Weidmueller Group
BAG640
Assembly type
Top-hat rail TH35
AAF040
Mass
0.028 kg
BAB577
depth
95.73 mm
BAA020
height
125.086 mm
BAF016
width
6.1 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
미리보기 - 생성