??
CAD model selection
Weidmueller 2494550000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2494550000
MANUTYPEDESC
Manufacturer Type Description
HDC C MHX SM10.0AG
DESCSHORT
Short Description
Contact (industry plug-in connectors) Male, 10 mm², 4 mm, turned
DESCLONG
Long Description
Contact element for connecting a conductor to an industrial connector.
GTIN
4050118504521
MANUNAME
Manufacturer Name
Weidmueller Group
AAB530
Diameter of the contact
4 mm
AAB754
Contact design
male
AAB785
max. connectable conductor cross-section
10 mm²
AAC194
Type of packaging
Contact (industry plug-in connectors)
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAS458
Conductor connection method
crimp connection
AAS464
Contact type
turned
AAF040
Mass
0.003 kg
AAD931
customs tariff number (TARIC)
74152900
URL
URL
Preview - Generation