??
CAD model selection
Weidmueller 2492380000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2492380000
MANUTYPEDESC
Manufacturer Type Description
WMF 2.5 DI SW
DESCSHORT
Short Description
Test-disconnect terminal, Screw connection, 2.5 mm², TS 35, black
DESCLONG
Long Description
Terminal block for separating circuits during tests or measurements.
GTIN
4050118501735
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
AAB789
max. connectable conductor cross-section multiple wire
4 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm²
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAA303
Power loss, static, current-independent [Pls]
0.770 W
BAA351
color
black
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
4 mm²
BAC677
Max. line cross section, rigid
4 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAG640
Assembly type
Top-hat rail TH35
AAF040
Mass
0.011 kg
BAB577
depth
45.85 mm
BAA020
height
87.734 mm
BAF016
width
5.03 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation