??
CAD model selection
Weidmueller 2491290000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2491290000
MANUTYPEDESC
Manufacturer Type Description
AMG ELM-4F CL2
DESCSHORT
Short Description
Electronic load monitoring, Electronic fuse, 4 A, 24 V DC
DESCLONG
Long Description
Electronic load monitor for monitoring downstream electric circuits
GTIN
4050118500998
MANUNAME
Manufacturer Name
Weidmueller Group
AAC058
Rated operating current
4 A
AAC063
Nominal measuring voltage
24 V
AAP621
Number of phases
1
BAA303
Power loss, static, current-independent [Pls]
916 W
AAF040
Mass
0.040 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation