??
CAD model selection
Weidmueller 2486090000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2486090000
MANUTYPEDESC
Manufacturer Type Description
PRO RM 10
DESCSHORT
Short Description
Redundancy module, 2 × 12 A (-40 °C ~ +45 °C) 2 × 10 A (+45 °C ~ +60 °C) 2 × 7.5 A (+70 °C)
DESCLONG
Long Description
A power supply system is considered redundant if it is constructed so that it has partial power supplies which are independent of each other and each of these can individually deliver the output load. When a fault occurs, therefore, it is still possible to continue to supply the connected rated load. In practice, at least two power supplies are connected in parallel via decoupling diodes, so that a short circuit in the output of a power supply does not lead to a failure of the total power supply.
GTIN
4050118496826
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.047 kg
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Preview - Generation