??
CAD model selection
Weidmueller 2486080000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2486080000
MANUTYPEDESC
Manufacturer Type Description
PRO DM 20
DESCSHORT
Short Description
Diode module (power supply) 2 × 24 A (-40 °C ~ +45 °C) 2 × 20 A (+45 °C ~ +60 °C) 2 × 15 A (+70 °C)
DESCLONG
Long Description
A diode module is used to establish a redundant power supply system. This is important for decoupling the power supply units. A fault that occurs on the output of a power supply unit will therefore not affect the output voltage.
GTIN
4050118496819
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.552 kg
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Preview - Generation