??
CAD model selection
Weidmueller 2485370000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2485370000
MANUTYPEDESC
Manufacturer Type Description
RJ45G1 R12D 3.2N4YG/YG RL
DESCSHORT
Short Description
PCB plug-in connector data, THT/THR solder connection, 1.27 mm, Number of poles: 8, 90°, 3.2 mm, Gold over nickel, black, Tape
DESCLONG
Long Description
Pluggable PCB connector for connecting data lines.
GTIN
4050118495966
MANUNAME
Manufacturer Name
Weidmueller Group
AAB754
Contact design
Socket
AAC108
Degree of protection (IP), mounted
IP20
AAC128
design of plug connection
Fixed plug connector
AAC194
Type of packaging
Tape reel, spool
AAC202
Material of the contact coat
Nickel/gold
AAC207
Material of the contact
Phosphor bronze
AAH185
assembly height
13.600 mm
AAP798
Application standards
CURUS
AAT080
Pole number
8
AAZ315
Rated voltage (II/2)
125 V
AAZ316
Rated voltage (III/2)
125 V
AAZ317
Rated voltage (III/3)
125 V
AAZ332
Pin length
3.200 mm
AAZ334
Type of PCB contacting
THR connection
AAZ351
Layout of solder pins
linear
AAZ352
Number of solder pins per pole
1
AAZ359
Direction mating face
Standard
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
85 °C
AAZ363
Coating plug contact area
30...80 µ" Ni / ≥ 30 µ" Au
BAA020
height
16.900 mm
BAA097
color of housing
black
BAB577
depth
21.500 mm
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC818
Assembly
soldering
BAD831
Design of electrical connection
THR connection
BAF016
width
31.200 mm
BAG640
Assembly type
Surface mounting
AAF040
Mass
0.009 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation