??
CAD model selection
Weidmueller 2470730000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2470730000
MANUTYPEDESC
Manufacturer Type Description
KEBI QL 403022 S2B0
DESCSHORT
Short Description
Metal housing, Klippon EBi QL (Essential Box industrial - Quarter Lock) stainless steel enclosure, 300 x 400 x 220 mm
DESCLONG
Long Description
Metal housing for use in industrial applications. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
GTIN
4050118591200
MANUNAME
Manufacturer Name
Weidmueller Group
AAB644
suitable for outside installation
Yes
AAB681
suitable for metric installation
No
AAB770
ventilation door present
No
AAC218
EMC design present
No
AAC265
back door present
No
AAG021
impact strength
IK09
AAM272
wall build in possible
No
AAP429
Number of doors front
1
AAP542
Number of locks
2
AAT099
Color number according to RAL
7001
AAZ486
Degree of protection (NEMA)
NEMA 3
BAA351
color
Silver
BAB664
material
stainless steel - 1.4301
BAD290
Assembly on floor is possible
No
BAD308
Wall assembly possible
Yes
BAF634
Material
Stainless steel
BAF728
Mounting plate present
No
BAF785
Surface
brushed
BAG975
degree of protection
IP66
AAF040
Mass
7.894 kg
BAB577
depth
226.3 mm
BAA020
height
400 mm
BAF016
width
301.5 mm
AAD931
customs tariff number (TARIC)
85381000
URL
URL
Preview - Generation