??
CAD model selection
Weidmueller 2469420000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2469420000
MANUTYPEDESC
Manufacturer Type Description
AEP 2T 1.5
DESCSHORT
Short Description
End and partition plate for terminals, 82 mm x 2 mm, dark beige
DESCLONG
Long Description
End and intermediate plate for touch protection of live parts of terminal blocks. The plate is also used for the visually recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4050118562255
MANUNAME
Manufacturer Name
Weidmueller Group
BAA351
color
beige
BAC140
Combustibility class
V0
BAD581
Latchable present
Yes
BAE496
min. thickness
2 mm
AAF040
Mass
0.003 kg
BAA020
height
82 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation