??
CAD model selection
Weidmueller 2469360000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2469360000
MANUTYPEDESC
Manufacturer Type Description
WSI 25 10X85 1.5KV
DESCSHORT
Short Description
Fuse terminal, Screw connection, 25 mm², 1500 V, 32 A, max. 6.0 W for 10x85, 14x85 gPV, dark beige
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. With removable carrier for a cartridge fuse.
GTIN
4050118517965
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
16 mm²
AAB789
max. connectable conductor cross-section multiple wire
25 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.750 mm²
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm²
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
32 A
AAP530
Number of levels
1
BAA303
Power loss, static, current-independent [Pls]
3.230 W
BAA351
color
beige
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC159
Design of display of defects
without
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
16 mm²
BAC739
Min. line cross section, flexible
0.750 mm²
BAC922
Design
pluggable
BAD774
Closing plate required
No
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
1500 V
AAF040
Mass
0.000 kg
BAB577
depth
64.75 mm
BAA020
height
132.2 mm
BAF016
width
22.3 mm
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation