??
CAD model selection
Weidmueller 2467110000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2467110000
MANUTYPEDESC
Manufacturer Type Description
PRO TOP3 480W 24V 20A CO
DESCSHORT
Short Description
Power supply, 480 W, 20 A @ 60 °C
DESCLONG
Long Description
Power supply unit for providing DC voltage.
GTIN
4050118482010
MANUNAME
Manufacturer Name
Weidmueller Group
AAB429
Output voltage adjustable
Yes
AAB773
max. 1. output voltage
28.800 V
AAB832
max. rated supply voltage with AC 50 Hz
500 V
AAB833
max. rated supply voltage with AC 60 Hz
500 V
AAB834
max. rated supply voltage with DC
500 V
AAB925
min. 1. output voltage
22.500 V
AAB966
min. rated supply voltage with AC 50 Hz
400 V
AAB967
min. rated supply voltage with AC 60 Hz
400 V
AAB968
min. rated supply voltage with DC
450 V
AAC127
stabilized
Yes
AAJ701
power consumption
510.600 V·A
AAS340
nominal value 1. output voltage
24 V
BAC078
Supply voltage type
AC/DC
BAC545
Power output
480 W
BAD291
Direct assembly/mounting possible
No
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
BAD485
Output voltage for SPC is regulated
Yes
BAD715
suitable for series installation
No
BAD722
suitable for safety functions
No
BAD831
Design of electrical connection
Plug terminal connection
BAE190
designed as short-circuit-proof
Yes
BAG975
degree of protection
IP20
AAF040
Mass
1.650 kg
BAB577
depth
135.2 mm
BAA020
height
131.2 mm
BAF016
width
68 mm
AAD931
customs tariff number (TARIC)
85044095
URL
URL
Preview - Generation