??
CAD model selection
Weidmueller 2466960000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2466960000
MANUTYPEDESC
Manufacturer Type Description
PRO COM DISPLAY 7S
DESCSHORT
Short Description
Communication Module (Power Supply)
DESCLONG
Long Description
Communication module for power supply.
GTIN
4050118481808
MANUNAME
Manufacturer Name
Weidmueller Group
AAB728
IO-link master present
No
AAM271
wall mounting/direct mounting possible
No
BAD293
Front installation possible
No
BAD304
Bearing track assembly possible
Yes
BAD347
Field bus connection possible via separate bus couplers
Yes
BAD574
Potential separation present
Yes
BAD669
System components present
Yes
BAD722
suitable for safety functions
No
BAD833
Explosion protection categories for gases
without
BAG975
degree of protection
IP20
AAF040
Mass
0.093 kg
BAB577
depth
25.516 mm
BAA020
height
74.358 mm
BAF016
width
34 mm
AAD931
customs tariff number (TARIC)
85312020
URL
URL
Preview - Generation