??
CAD model selection
Weidmueller 2466760000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2466760000
MANUTYPEDESC
Manufacturer Type Description
THM MT30X 12/6 WS
DESCSHORT
Short Description
Device marking, Self-adhesive, halogen-free, 12 mm, Polyester, white
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118480887
MANUNAME
Manufacturer Name
Weidmueller Group
BAA020
height
6 mm
BAB577
depth
0.050 mm
BAB664
material
Polyester
BAC140
Combustibility class
V0
BAD656
Without halogens
Yes
BAF016
width
12 mm
AAF040
Mass
0.170 kg
AAD931
customs tariff number (TARIC)
39199080
URL
URL
Preview - Generation