??
CAD模型選擇
Weidmueller 2464740000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2464740000
MANUTYPEDESC
Manufacturer Type Description
AAP11 6/6X1.5 PE-LI
DESCSHORT
Description short
电源端子, PUSH IN, 6 mm², 每层电位点数量: 1, TS 35, 绿/黄, 触发元件颜色: 橙色
DESCLONG
Description long
馈电端子使用一致的横联通道进行电位分配。
GTIN
GTIN-Code
4050118479355
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm²
AAB789
max. connectable conductor cross-section multiple wire
6 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAP403
Number of contact points per level
7
AAP530
Number of levels
1
BAA303
Power loss, static, current-independent [Pls]
1.310 W
BAA351
color
green-yellow
BAC034
Connection type
Push-in connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
6 mm²
BAC677
Max. line cross section, rigid
6 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
AAF040
Mass
0.025 kg
BAB577
depth
46.8 mm
BAA020
height
85.119 mm
BAF016
width
8.1 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation