??
CAD model selection
Weidmueller 2448840000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2448840000
MANUTYPEDESC
Manufacturer Type Description
IE-CD-V14SCRJ/VAPM24V-C
DESCSHORT
Short Description
Enclosures for connector, IP65, Screw mounting
DESCLONG
Long Description
Enclosure for cabling in the field.
GTIN
4050118462685
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-20 °C
AAC821
Max. operating temperature
55 °C
BAA020
height
53 mm
BAA351
color
Silver
BAB577
depth
130.400 mm
BAC140
Combustibility class
V0
BAF016
width
100 mm
AAF040
Mass
0.805 kg
AAD931
customs tariff number (TARIC)
85176200
URL
URL
Preview - Generation