??
CAD model selection
Weidmueller 2447940000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2447940000
MANUTYPEDESC
Manufacturer Type Description
ACT20P-PRO-FI-AO-DO-S
DESCSHORT
Short Description
Frequency measuring transducer, Frequency signal converter, universal, Analogue output, Relay output, Input: Frequency, PWM, Output: I/U universal, Relay
DESCLONG
Long Description
The frequency measuring transducer converts input frequencies into standardised analogue signals.
GTIN
4050118462111
MANUNAME
Manufacturer Name
Weidmueller Group
AAC050
switching output present
Yes
AAH675
max. measured value (frequency)
200000 Hz
AAH676
min. measured value (frequency)
0 Hz
AAF040
Mass
0 kg
BAB577
depth
114.109 mm
BAA020
height
117.262 mm
BAF016
width
12.5 mm
AAD931
customs tariff number (TARIC)
-
URL
URL
Preview - Generation