??
CAD model selection
Weidmueller 2439450000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2439450000
MANUTYPEDESC
Manufacturer Type Description
WGK 10 VP GY BX
DESCSHORT
Short Description
Feed-through terminal, 500 V, 57 A, Width: 10.1 mm, 16 mm², Screw / solder connection, Box
GTIN
4050118468076
MANUNAME
Manufacturer Name
Weidmueller Group
AAF726
rated current
57 A
AAT080
Pole number
1
BAA351
color
gray
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC375
Connection type 2
Screw connection
BAD124
Explosion tested design (EEx e)
No
BAD774
Closing plate required
No
BAF016
width
10.100 mm
BAH005
rated voltage
250 V
AAF040
Mass
0.013 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation