??
CAD model selection
Weidmueller 2436450000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2436450000
MANUTYPEDESC
Manufacturer Type Description
RJ45C5 T1V 4.0N4N TY
DESCSHORT
Short Description
PCB plug-in connector data, THT solder connection, 1.27 mm, Number of poles: 8, 180°, 4 mm, Gold over nickel, black, Tray (manual assembly)
DESCLONG
Long Description
Pluggable PCB connector for connecting data lines.
GTIN
4050118448832
MANUNAME
Manufacturer Name
Weidmueller Group
AAB754
Contact design
Socket
AAC108
Degree of protection (IP), mounted
IP20
AAC128
design of plug connection
Fixed plug connector
AAC194
Type of packaging
Blister
AAC202
Material of the contact coat
Nickel/gold
AAC207
Material of the contact
Phosphor bronze
AAH185
assembly height
16.500 mm
AAP798
Application standards
CURUS
AAT080
Pole number
8
AAZ315
Rated voltage (II/2)
125 V
AAZ316
Rated voltage (III/2)
125 V
AAZ317
Rated voltage (III/3)
125 V
AAZ332
Pin length
4 mm
AAZ334
Type of PCB contacting
THT connection (Wave soldering)
AAZ351
Layout of solder pins
linear
AAZ352
Number of solder pins per pole
1
AAZ353
Recommended drill hole diameter
0.900 mm
AAZ354
Recommended drill hole diameter pin
0.900 mm
AAZ359
Direction mating face
Standard
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
85 °C
AAZ363
Coating plug contact area
30...80 µ" Ni / ≥ 30 µ" Au
BAA020
height
20 mm
BAA097
color of housing
black
BAB577
depth
16.700 mm
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC818
Assembly
soldering
BAD831
Design of electrical connection
Soldered connection
BAF016
width
16 mm
BAG640
Assembly type
Surface mounting
AAF040
Mass
0.000 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation