??
CAD model selection
Weidmueller 2436350000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2436350000
MANUTYPEDESC
Manufacturer Type Description
WIL-LBXXXX-W450D024-240SXX0.3BM12GXXXX
DESCSHORT
Short Description
LED module, Blue, 98 lm, Pre-assembled cable
DESCLONG
Long Description
The LED module has a higher energy efficiency and service life than a fluorescent lamp and is suitable for harsh environmental conditions (shock and vibration, wide temperature range).
GTIN
4050118447965
MANUNAME
Manufacturer Name
Weidmueller Group
AAF803
number of LEDs
42
AAF804
suitable for matrix information boards
No
AAO333
connection type of process connection
male thread
ABE640
suitable for constant current
No
ABE641
suitable for constant voltage
No
ABE648
suitable for general lighting
No
ABE741
max. operating current
0.320 mA
ABE743
min. operating current
0.320 mA
ABE837
max. lamp voltage
24 V
BAA018
length
40 mm
BAA020
height
8 mm
BAA216
Light flux
98 lm
BAA351
color
silver gray
BAA469
Voltage type
DC
BAB987
emission angle
40 °
BAC534
Lamp performance
7.600 W
BAD721
suitable for rail traffic
No
BAD729
suitable for traffic lights
No
BAD732
suitable for variable message signs
No
BAD776
External cut-in unit required
No
BAF016
width
240 mm
BAG975
degree of protection
IP67
AAF040
Mass
0.228 kg
AAD931
customs tariff number (TARIC)
94054239
URL
URL
Preview - Generation