??
CAD model selection
Weidmueller 2435410000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2435410000
MANUTYPEDESC
Manufacturer Type Description
IE-SW-BL05T-4GT-1GS
DESCSHORT
Short Description
Network switch (unmanaged) unmanaged, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X) 1 * combo-port (10/100/1000BaseT(X) or 100/1000BaseSFP) -40 °C...75 °C, IP30
DESCLONG
Long Description
Network switch for communication between participants in Ethernet networks.
GTIN
4050118447309
MANUNAME
Manufacturer Name
Weidmueller Group
BAG640
Assembly type
Top-hat rail TH35
BAG975
degree of protection
IP30
AAF040
Mass
0.422 kg
AAD931
customs tariff number (TARIC)
85176200
URL
URL
Preview - Generation