??
CAD model selection
Weidmueller 2434340000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2434340000
MANUTYPEDESC
Manufacturer Type Description
AMC 2.5
DESCSHORT
Short Description
Motor-connection terminal, PUSH IN, 2.5, 690 V, 22 A, dark beige
DESCLONG
Long Description
The motor-connection terminal combines the performance characteristics of the larger grid with the width of the smaller grid. The result is maximum rated current and minimum size at the same time. This eases the workload in purchasing, logistics and design.
GTIN
4050118445022
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
AAB789
max. connectable conductor cross-section multiple wire
4 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
22 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
3
AAS574
Rated current [In] for the power loss specification
22 A
BAA303
Power loss, static, current-independent [Pls]
0.770 W
BAA351
color
beige
BAC034
Connection type
Plug-in connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
4 mm²
BAC677
Max. line cross section, rigid
2.500 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD123
Levels internally bridged
No
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
690 V
AAF040
Mass
0.025 kg
BAB577
depth
87.75 mm
BAA020
height
106.85 mm
BAF016
width
5.1 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation