??
CAD model selection
Weidmueller 2429880000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2429880000
MANUTYPEDESC
Manufacturer Type Description
ADT 4 2C BL
DESCSHORT
Short Description
Test-disconnect terminal, PUSH IN, 4 mm², 500 V, 20 A, Pivoting, Cross-disconnect: without, Integral test socket: Yes, TS 35, blue
DESCLONG
Long Description
Terminal block for separating circuits during tests or measurements.
GTIN
4050118439670
MANUNAME
Manufacturer Name
Weidmueller Group
AAB398
Design of cross-switch disconnector
without
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm²
AAB789
max. connectable conductor cross-section multiple wire
6 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
20 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
20 A
BAA303
Power loss, static, current-independent [Pls]
1.020 W
BAA351
color
blue
BAB927
Design of longitudinal or transverse separation
swiveling
BAC034
Connection type
Plug-in connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
6 mm²
BAC677
Max. line cross section, rigid
4 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD123
Levels internally bridged
No
BAD370
Integrated test connector present
Yes
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
500 V
AAF040
Mass
0.012 kg
BAB577
depth
40.9 mm
BAA020
height
73.406 mm
BAF016
width
6.1 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation