??
CAD model selection
Weidmueller 2429860000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2429860000
MANUTYPEDESC
Manufacturer Type Description
AFS 4 2C BK
DESCSHORT
Short Description
Fuse terminal, PUSH IN, 4 mm², 500 V, 6.3 A, G-Si. 5 x 20, black
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. With removable carrier for a cartridge fuse.
GTIN
4050118439717
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm²
AAB789
max. connectable conductor cross-section multiple wire
6 mm²
AAB911
max. supply voltage for defect display
250 V
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC027
min. supply voltage for defect display
250 V
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
6.300 A
AAP530
Number of levels
1
BAA303
Power loss, static, current-independent [Pls]
1.020 W
BAA351
color
black
BAB943
Design of safety block
Miniature fuses 5x20 mm
BAC034
Connection type
Push-in connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
6 mm²
BAC677
Max. line cross section, rigid
4 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
500 V
AAF040
Mass
0.018 kg
BAB577
depth
67.862 mm
BAA020
height
73.406 mm
BAF016
width
6.1 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation