??
CAD model selection
Weidmueller 2429000000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2429000000
MANUTYPEDESC
Manufacturer Type Description
AAP22 10 FE-LO
DESCSHORT
Short Description
Supply terminal, PUSH IN, 10 mm², 250 V, 57 A, Number of potentials per tier: 2, TS 35, dark beige, Colour of operational elements: red / blue
DESCLONG
Long Description
Power-feed terminal for potential distribution with uniform cross-connection channels.
GTIN
4050118438192
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
10 mm²
AAB789
max. connectable conductor cross-section multiple wire
10 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
57 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
57 A
BAA303
Power loss, static, current-independent [Pls]
1.820 W
BAA351
color
beige
BAC034
Connection type
Push-in connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
10 mm²
BAC677
Max. line cross section, rigid
10 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD123
Levels internally bridged
No
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
250 V
AAF040
Mass
0.054 kg
BAB577
depth
53.135 mm
BAA020
height
128.919 mm
BAF016
width
12 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation