??
CAD model selection
Weidmueller 2427060000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2427060000
MANUTYPEDESC
Manufacturer Type Description
SAI-WDF 5P M12 K
DESCSHORT
Short Description
Sensor-actuator adaptor, Number of poles: 5, Coding: A, M12 socket, M12 plug, 60 V
DESCLONG
Long Description
Adapter for distributing and transferring electrical signals to a downstream peripheral device.
GTIN
4050118435542
MANUNAME
Manufacturer Name
Weidmueller Group
AAC076
Coding (head 1)
A-coded
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAF726
rated current
4 A
BAB392
certificate/approval
CE
BAC461
material of housing
Brass
AAF040
Mass
0.020 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation