??
CAD model selection
Weidmueller 2426270000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2426270000
MANUTYPEDESC
Manufacturer Type Description
UR67-MP-HP-16DI-12-60M
DESCSHORT
Short Description
I/O module
DESCLONG
Long Description
Module for signal processing.
GTIN
4050118434422
MANUNAME
Manufacturer Name
Weidmueller Group
AAO494
Number of HW interfaces Industrial Ethernet
0
AAO495
Number of HW interfaces parallel
0
AAO496
Number of HW interfaces PROFINET
0
AAO503
Number of HW interfaces serial TTY
0
AAO505
Number of HW interfaces Wireless
0
BAD293
Front installation possible
No
BAD296
Rack-assembly possible
No
BAD403
Optical interface present
No
BAG975
degree of protection
IP67
AAF040
Mass
0.500 kg
AAD931
customs tariff number (TARIC)
85176200
URL
URL
Preview - Generation