??
CAD model selection
Weidmueller 2424270000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2424270000
MANUTYPEDESC
Manufacturer Type Description
SAIE-M12S-5A-FV-20-LK
DESCSHORT
Short Description
Round plug ,Built-in (without cable) M12, Number of poles: 5
DESCLONG
Long Description
Circular connector for installation without connecting line.
GTIN
4050118432206
MANUNAME
Manufacturer Name
Weidmueller Group
AAB378
Type of plug-in contact, outside
Male (plug)
AAB396
Design of housing surface
nickel-plated
AAC044
With thread
Yes
AAC076
Coding (head 1)
A-coded
AAC103
shield connection present
No
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAF726
rated current
4 A
AAS467
Number of control contacts
5
AAS495
Mounting of the flush-type connector
Front mounting
AAT080
Pole number
5
BAA295
Degree of soiling
3
BAC461
material of housing
Brass
AAF040
Mass
0.018 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation