??
Выбор CAD модели
Weidmueller 2424160000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2424160000
MANUTYPEDESC
Manufacturer Type Description
SAIE-M12S-5A-F-LK
DESCSHORT
Description short
Круглый штекерный соединитель, встраиваемый (без кабеля) M12, Количество полюсов: 5
DESCLONG
Description long
Цилиндрический разъем для установки без соединительной линии.
GTIN
GTIN-Code
4050118432398
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB378
Type of plug-in contact, outside
Male (plug)
AAB396
Design of housing surface
nickel-plated
AAC044
With thread
Yes
AAC076
Coding (head 1)
A-coded
AAC103
shield connection present
No
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAF726
rated current
4 A
AAS467
Number of control contacts
5
AAS495
Mounting of the flush-type connector
Front mounting
AAS496
Screw-in thread
M16
AAT080
Pole number
5
BAA295
Degree of soiling
3
BAC461
material of housing
Brass
AAF040
Mass
0.016 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation