??
CAD model selection
Weidmueller 2423460000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2423460000
MANUTYPEDESC
Manufacturer Type Description
SAIE-M8S-3S-F13TL
DESCSHORT
Short Description
Circular plug connector, installation (PCB connection system) M8, Number of poles: 3, Front mounting, M10
DESCLONG
Long Description
Circular connector for current transmission. The plug-in connector is soldered directly onto the PCB. Space-saving design with high current density.
GTIN
4050118430097
MANUNAME
Manufacturer Name
Weidmueller Group
AAB396
Design of housing surface
nickel-plated
AAC076
Coding (head 1)
without
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAF726
rated current
4 A
AAS495
Mounting of the flush-type connector
Front mounting
AAS496
Screw-in thread
M10
AAW083
Construction form of the plug connector
M8
BAA295
Degree of soiling
3
BAC461
material of housing
Brass
AAF040
Mass
0.007 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation