??
CAD model selection
Weidmueller 2122910000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2122910000
MANUTYPEDESC
Manufacturer Type Description
AMG OD
DESCSHORT
Short Description
Potential distributor terminal, TS 35, black
DESCLONG
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4050118425185
MANUNAME
Manufacturer Name
Weidmueller Group
BAA351
color
black
BAG640
Assembly type
Top-hat rail TH35
AAF040
Mass
0.028 kg
BAB577
depth
95.73 mm
BAA020
height
125.086 mm
BAF016
width
6.1 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation