??
CAD model selection
Weidmueller 2108690000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2108690000
MANUTYPEDESC
Manufacturer Type Description
ZQV 2.5N/3 RD
DESCSHORT
Short Description
Cross-connector (terminal) Plugged, Number of poles: 3, Pitch in mm: 5.10, Insulated: Yes, 24 A, red
DESCLONG
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4050118448535
MANUNAME
Manufacturer Name
Weidmueller Group
AAC034
shock-hazard protection present
Yes
AAC900
Grid dimensions
5.100 mm
AAF726
rated current
24 A
AAP367
Number of bridged terminals
3
BAA351
color
red
BAB888
Design
Cross connector
BAD124
Explosion tested design (EEx e)
Yes
BAD383
Insulation present
Yes
BAG640
Assembly type
plug-in
AAF040
Mass
0.002 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation