??
CAD model selection
Weidmueller 2088980000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2088980000
MANUTYPEDESC
Manufacturer Type Description
HDC 07A ALU BLK
DESCSHORT
Short Description
Housing (industry plug-in connectors) Bulkhead housing, Side-locking clamp on lower side, Size: 1, IP65 (in plugged condition)
DESCLONG
Long Description
The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.
GTIN
4050118420876
MANUNAME
Manufacturer Name
Weidmueller Group
AAB373
Type of interlock
Transverse strap
AAB408
Design of housing
Add-on housing
AAB515
seal present
Yes
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP65
AAC218
EMC design present
No
AAC820
Min. operating temperature
-40 °C ... 125 °C °C
AAC821
Max. operating temperature
-40 °C ... 125 °C °C
AAM489
shackle position
Subsection
BAA097
color of housing
black
BAA351
color
black
BAB392
certificate/approval
CE
BAC140
Combustibility class
V0
BAC461
material of housing
Plastic
AAF040
Mass
0.018 kg
BAB577
depth
47.317 mm
BAA020
height
46.024 mm
BAF016
width
37.5 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation