??
CAD model selection
Weidmueller 2081870000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2081870000
MANUTYPEDESC
Manufacturer Type Description
AMG FIM-0
DESCSHORT
Short Description
Supply terminal, TS 35, black
DESCLONG
Long Description
Power-feed terminal for potential distribution with uniform cross-connection channels.
GTIN
4050118419443
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-25 °C
AAC821
Max. operating temperature
70 °C
BAA351
color
black
BAG640
Assembly type
Top-hat rail TH35
AAF040
Mass
0.000 kg
BAB577
depth
95.75 mm
BAA020
height
125.086 mm
BAF016
width
12.2 mm
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Preview - Generation