??
CAD model selection
Weidmueller 2080600000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2080600000
MANUTYPEDESC
Manufacturer Type Description
AMG ELM-8F
DESCSHORT
Short Description
Electronic load monitoring, Electronic fuse, 8 A, 24 V DC
DESCLONG
Long Description
Electronic load monitor for monitoring downstream electric circuits
GTIN
4050118419313
MANUNAME
Manufacturer Name
Weidmueller Group
AAB960
min. rated control voltage Us with DC
24 V
AAC058
Rated operating current
8 A
AAC063
Nominal measuring voltage
24 V
AAP621
Number of phases
1
BAA303
Power loss, static, current-independent [Pls]
1188 W
BAD915
Voltage type
DC
AAF040
Mass
0.057 kg
AAD931
customs tariff number (TARIC)
85363010
URL
URL
Preview - Generation