??
CAD model selection
Weidmueller 2047290000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2047290000
MANUTYPEDESC
Manufacturer Type Description
SAKQ 70/3
DESCSHORT
Short Description
Cross-connector (terminal) Number of poles: 3, Pitch in mm: 20.50, 192 A
DESCLONG
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4050118451320
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
20.500 mm
AAF726
rated current
192 A
AAP367
Number of bridged terminals
3
BAB888
Design
Cross connector
AAF040
Mass
0.044 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation