??
CAD model selection
Weidmueller 2047140000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2047140000
MANUTYPEDESC
Manufacturer Type Description
SAKQ 50/2
DESCSHORT
Short Description
Cross-connector (terminal) Number of poles: 2, Pitch in mm: 18.50, 150 A
DESCLONG
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4050118451344
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
18.500 mm
AAF726
rated current
150 A
AAP367
Number of bridged terminals
2
BAB888
Design
Cross connector
AAF040
Mass
0.021 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation