??
CAD model selection
Weidmueller 2023480000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2023480000
MANUTYPEDESC
Manufacturer Type Description
KTB GP 403020 CD S4 PE
DESCSHORT
Short Description
Flange plate, Klippon TB (Terminal Box) straight, 167 x 344 x 3 mm, Gland plates: left, right, Stainless steel 1.4404, electropolished, silver
DESCLONG
Long Description
Flange plate for adding components on a housing. The flange plate is fastened to the housing with screws. Components such as cable glands can be mounted on the flange plate.
GTIN
4050118403992
MANUNAME
Manufacturer Name
Weidmueller Group
AAA052
thread form type
without
AAH464
pre-stamping present
No
AAP634
Number of plug-connection openings
0
AAW361
protection type (NEMA)
NEMA 3
BAA018
length
167 mm
BAA020
height
344 mm
BAB577
depth
3 mm
BAB664
material
stainless steel - 1.4404
BAB888
Design
Flange plate
BAF016
width
167 mm
BAF785
Surface
Other
AAF040
Mass
1.385 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation