??
CAD model selection
Weidmueller 2022050000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2022050000
MANUTYPEDESC
Manufacturer Type Description
KTB MOPL 2215 MSZN H
DESCSHORT
Short Description
Mounting plate (Housing) Klippon TB (Terminal Box) prepunched, 91 x 174 x 1.5 mm, Sheet steel, galvanized, silver
DESCLONG
Long Description
Mounting plate for mounting terminal rails or electrical equipment in a housing.
GTIN
4050118403442
MANUNAME
Manufacturer Name
Weidmueller Group
AAF567
type of surface treatment
galvanized
AAG076
punching present
Yes
BAB664
material
Steel
BAF785
Surface
Galvanized
AAF040
Mass
0.184 kg
BAA020
height
174 mm
BAF016
width
91 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation