??
Selección de modelo CAD
Weidmueller 2009360000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2009360000
MANUTYPEDESC
Manufacturer Type Description
UR20-4DI-P-3W
DESCSHORT
Description short
Módulo de entrada digital (E/S)
DESCLONG
Description long
Módulo de entrada digital para la transmisión de señales binarias.
GTIN
GTIN-Code
4050118395143
MANUNAME
Manufacturer / brand name
Weidmueller Group
BAG975
degree of protection
IP20
AAF040
Mass
0.085 kg
BAB577
depth
77.425 mm
BAA020
height
127.885 mm
BAF016
width
18.500 mm
AAD931
customs tariff number (TARIC)
85389091
URL
URL
Preview - Generation