??
CAD model selection
Weidmueller 2007430000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2007430000
MANUTYPEDESC
Manufacturer Type Description
UR20-1COM-SAI-PRO
DESCSHORT
Short Description
Communication module (I/O)
DESCLONG
Long Description
IO module for connecting and using established communication technologies.
GTIN
4050118392579
MANUNAME
Manufacturer Name
Weidmueller Group
AAM271
wall mounting/direct mounting possible
No
BAD304
Bearing track assembly possible
Yes
BAD347
Field bus connection possible via separate bus couplers
Yes
BAD669
System components present
No
BAG975
degree of protection
IP20
AAF040
Mass
0.081 kg
BAB577
depth
77.425 mm
BAA020
height
127.885 mm
BAF016
width
18.500 mm
AAD931
customs tariff number (TARIC)
85389091
URL
URL
Preview - Generation