??
CAD model selection
Weidmueller 2007420000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2007420000
MANUTYPEDESC
Manufacturer Type Description
UR20-3EM-230V-AC
DESCSHORT
Short Description
Function module (I/O)
DESCLONG
Long Description
Function I/O module for transmitting signals.
GTIN
4050118392777
MANUNAME
Manufacturer Name
Weidmueller Group
AAO494
Number of HW interfaces Industrial Ethernet
0
AAO495
Number of HW interfaces parallel
0
AAO496
Number of HW interfaces PROFINET
0
AAO503
Number of HW interfaces serial TTY
0
AAO505
Number of HW interfaces Wireless
0
BAD293
Front installation possible
No
BAD296
Rack-assembly possible
No
BAD304
Bearing track assembly possible
Yes
BAD347
Field bus connection possible via separate bus couplers
Yes
BAD403
Optical interface present
No
BAG975
degree of protection
IP20
AAF040
Mass
0.090 kg
BAB577
depth
77.425 mm
BAA020
height
127.885 mm
BAF016
width
18.500 mm
AAD931
customs tariff number (TARIC)
85389091
URL
URL
Preview - Generation