??
CAD model selection
Weidmueller 2007200000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2007200000
MANUTYPEDESC
Manufacturer Type Description
WS 12/6 MM WS
DESCSHORT
Short Description
Terminal marking, Printed characters: neutral, white
DESCLONG
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118391886
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
6 mm
BAA351
color
white
BAB664
material
thermoplastic polyurethan-elastomers (TPU)
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
2.862 mm
BAA020
height
11.8 mm
BAF016
width
6.100 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation