??
CAD model selection
Weidmueller 2006380000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2006380000
MANUTYPEDESC
Manufacturer Type Description
SM 27/18 MM GN
DESCSHORT
Short Description
Device marking, halogen-free, Self-adhesive, 27 mm, Polyester, green
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118391404
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
Polyester
BAC140
Combustibility class
V0
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
0.1 mm
BAA020
height
17.7 mm
BAF016
width
27 mm
AAD931
customs tariff number (TARIC)
39191080
URL
URL
Preview - Generation