??
CAD模型選擇
Weidmueller 2006210000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2006210000
MANUTYPEDESC
Manufacturer Type Description
WM 2/12 3.5-5.0 MM WS
DESCSHORT
Description short
电缆编码系统, 3.5 - 5 mm, 6.4 mm, 聚酯纤维, 白色
DESCLONG
Description long
无卤、低污染的导线和电缆标识牌。使用电缆扎带固定。
GTIN
GTIN-Code
4050118390179
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAG172
max. cable diameter
5 mm
BAA351
color
white
BAB664
material
Plastic
BAC140
Combustibility class
HB
BAC624
Max. diameter of conductors
4 mm
BAC708
Min. diameter of conductors
2.500 mm
BAC732
Min. cable diameter
3.500 mm
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
0.25 mm
BAA020
height
34 mm
BAF016
width
6.4 mm
AAD931
customs tariff number (TARIC)
39219010
URL
URL
Preview - Generation