??
CAD model selection
Weidmueller 2005900000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2005900000
MANUTYPEDESC
Manufacturer Type Description
SM 27/18-22 MM RT
DESCSHORT
Short Description
Device marking, halogen-free, Self-adhesive, 27 mm, Polyester, red
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118390971
MANUNAME
Manufacturer Name
Weidmueller Group
AAC895
diameter
22 mm
BAB664
material
Polyester
BAC140
Combustibility class
V0
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
0.1 mm
BAA020
height
47.75 mm
BAF016
width
29.5 mm
AAD931
customs tariff number (TARIC)
39191080
URL
URL
Preview - Generation