??
CAD model selection
Weidmueller 2005850000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2005850000
MANUTYPEDESC
Manufacturer Type Description
TM-I 23 MM RT
DESCSHORT
Short Description
Cable coding system, 4 mm, Printed characters: without, Polyester, red
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4050118390247
MANUNAME
Manufacturer Name
Weidmueller Group
AAG340
label space present
Yes
BAA351
color
red
BAB664
material
Plastic
BAC140
Combustibility class
HB
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
0.250 mm
BAA020
height
23 mm
BAF016
width
4.6 mm
AAD931
customs tariff number (TARIC)
39191080
URL
URL
Preview - Generation