??
CAD模型選擇
Weidmueller 2005810000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2005810000
MANUTYPEDESC
Manufacturer Type Description
SM 27/18-22 MM GE
DESCSHORT
Description short
设备标记号, 无卤, 自我粘贴的, 27 mm, 聚酯纤维, 黄色
DESCLONG
Description long
用于识别设备的标识牌。标识牌可以通过打印机或绘图器以及适合的软件打印标签。
GTIN
GTIN-Code
4050118391510
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC895
diameter
22 mm
BAB664
material
Polyester
BAC140
Combustibility class
V0
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
0.1 mm
BAA020
height
47.75 mm
BAF016
width
29.5 mm
AAD931
customs tariff number (TARIC)
39199080
URL
URL
Preview - Generation