??
CAD model selection
Weidmueller 2005670000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2005670000
MANUTYPEDESC
Manufacturer Type Description
TM-I 23 MM GE
DESCSHORT
Short Description
Cable coding system, 4 mm, Printed characters: without, Polyester, yellow
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4050118390377
MANUNAME
Manufacturer Name
Weidmueller Group
AAG340
label space present
Yes
BAA351
color
yellow
BAB664
material
Plastic
BAC140
Combustibility class
HB
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
0.250 mm
BAA020
height
23 mm
BAF016
width
4.6 mm
AAD931
customs tariff number (TARIC)
39219010
URL
URL
Preview - Generation