??
CAD model selection
Weidmueller 2005400000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2005400000
MANUTYPEDESC
Manufacturer Type Description
SFX 11/60 MM GE
DESCSHORT
Short Description
Cable coding system, 7 - , 13 mm, Polyurethane, yellow
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4050118390209
MANUNAME
Manufacturer Name
Weidmueller Group
BAA351
color
yellow
BAB664
material
thermoplastic polyurethan-elastomers (TPU)
BAC140
Combustibility class
HB
BAC732
Min. cable diameter
7 mm
BAD656
Without halogens
Yes
AAF040
Mass
0.001 kg
BAB577
depth
0.6 mm
BAA020
height
60 mm
BAF016
width
13 mm
AAD931
customs tariff number (TARIC)
39219010
URL
URL
Preview - Generation