??
CAD model selection
Weidmueller 2005260000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2005260000
MANUTYPEDESC
Manufacturer Type Description
ELS 16/40 MM GE
DESCSHORT
Short Description
Cable coding system, 16 mm, Polyester, yellow
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4050118389975
MANUNAME
Manufacturer Name
Weidmueller Group
BAA351
color
yellow
BAB664
material
Plastic
BAC140
Combustibility class
HB
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
0.14 mm
BAA020
height
40 mm
BAF016
width
16.5 mm
AAD931
customs tariff number (TARIC)
39219010
URL
URL
Preview - Generation